AXIS#.SAFE.STO.B

Description

Indicates the state for STO-B input.

Value Description

1

24V present (STO inactive, allowed to enable)

0

24V not present (STO active, axis disabled)

Context

For complete STO information refer to STO (Safe Torque Off).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

02-00-00-000

General Information

Type

Read Only

Units

N/A

Range

0 or 1

Default Value

N/A

Data Type

Integer

Stored in Non-Volatile Memory

No

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.SAFE.STO.B

5007h

04h

Unsigned8

-

-

Read only

Yes

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

10001

1

10001 (0x2711)

AXIS1.SAFE.STO.B

Unsigned8

Read Only

Yes

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS1.SAFE.STO.B

10001

Unsigned8

Read Only

-