AKT-IM-000-000

General Specifications

Separation terminal.

Electrical and Mechanical Specification


Electrical and Mechanical Specification

AKT-IM-000-000

Approval

CE

Bit Width in the Process Image

-

Configuration

No address or configuration settings.

Current Consumption from Standard Bus

-

Electrical Connection to Mounting Rail

No

Electrical Isolation

500Veff (Standard Bus / Signal Voltage)

EMC Resistance Burst / ESD

Conforms to EN 61000-6-2 / EN 61000-6-4.

Operating / Storage Temperature

  • Operating: 0 °C to +55 °C.
  • Storage: -25 °C... +70 °C.

Protect Class / Installation pos.

IP 20 / variable.

Standard Bus Looped Through

Yes

Vibration / Shock Resistance

Conforms to EN 60068-2-6 / EN 60068-2-27/ 29.

Weight

Ca. 40g