AKI-CDC-MOD-15T-000
Description
- Aluminum frame and casing and powder-coated in steel-gray color.
- 4-color foil print enhances the sense of depth in the operator panel.
- Front enclosure is IP65 classified - waterproof even when exposed to washing.
- Operator panel is configured with user-friendly software tool.
- 15” TFT-display (1280 x 800 pixels).
- High-resolution display ensures optimal viewing in all conditions and wide viewing angles.
|
Electrical and Hardware Specifications |
AKI-CDC-MOD-15T |
|
|---|---|---|
|
CE Approvals |
Noise tested according to EN61000-6-4 emission and EN61000-6-2 immunity. |
|
|
|
UL, cUL Approvals - |
UL 508 |
|
Ethernet |
2 x 10 /100/1000 Base-T, shielded RJ45 |
|
|
|
Serial Port RS-232c |
|
|
|
Serial Port RS-422 / RS-485 |
|
|
Bit Depth |
24-bit, 16.7M colors |
|
|
|
DVI |
|
|
|
Pixel Count |
1280 x 800 pixels |
|
|
Size / Active display (W x H) |
15" / 331.2 x 207.0mm |
|
|
Type |
TFT-LCD with LED backlight |
|
|
VGA |
1 ×VGA: resolution max. 2048 × 1536 @ 75Hz |
|
Front /Rear Seal |
IP 65 / IP 20 |
|
|
|
Operating / Storage Temperature |
|
|
|
Relative Operating Humidity |
5% - 85% non-condensed |
|
Field Buses - Expansion Modules |
1 x Extension Module Slot for Fieldbus (optional) |
|
|
|
Memory Expansion |
1 x SD. |
|
|
USB |
4 x USB Host 2.0, max output current 500mA |
|
External Control |
USB |
|
|
|
LED |
1 x multi-color, software programmable |
|
|
Touchscreen Material |
Touch screen:
|
|
Cut Out Dimensions |
394 x 270mm |
|
|
|
Front Panel (W x H x D) |
410 x 286 x 83mm |
|
|
Housing Material |
Powder-coated aluminum |
|
|
Mounting Depth |
76mm (176mm including clearance) |
|
|
Standalone Mounting |
VESA 100x100 |
|
|
Weight |
5.4kg |
|
Fuse |
Internal DC fuse, 10A Slow |
|
|
|
Power Consumption at Rated Voltage |
114W |
|
|
Power Supply |
+24 VDC (18 - 32VDC).
|
|
Application Storage |
64 GB 2.5" SSD |
|
|
|
Operating System |
Windows® 7 |
|
|
Processor |
|
|
|
RAM |
2 GB* / 4GB* DDR-3 SO-DIMM 1333MHz *depending on Processor Module |
|
|
Real-time Clock |
Yes (on chip) |
|
|
Real-time Clock Battery |
Lithium battery type BR2032 (or CR 2032), exchangeable |





