PCMM2G Hardware Specifications
-
-
- The specifications on this page apply to all PCMM2G models.
- See PCMM2G Programmable Controller.
The PCMM2G programmable motion controller delivers a small yet powerful and cost-effective hardware platform.
PCMM2G is ideally suited for modular or stand-alone machines that want the maximum in flexibility and performance.
|
Specification |
Description |
|---|---|
|
Battery |
|
|
Certifications |
CE, RoHS, UKCA, UL |
|
Critical Temperature Limit (CPU) |
83 °C |
|
Dimensions |
174 mm (H) x 50 mm (W) x 111.5 mm (D) |
|
External Memory |
|
|
78 °C |
|
|
Input Power |
24 VDC @ 1.25 A |
|
Internal Memory |
8GB Flash memory |
|
Local I/O |
|
|
Motion Network |
EtherCAT, max 4kHz update rate |
|
Networking Protocols |
2 Ethernet Ports 100BaseT connection supporting:
|
|
Operating Temperature (ambient range) |
0 °C to +55 °C |
|
Processor |
Quad-core 1.5GHz (ARM Cortex A-72 processor) |
|
Sealing |
IP20 |





