AKT2G-DNH-008-000
8-channel Digital Input Terminal 24 V DC, filter 10 µs, 1-wire system
The DNH-008 digital input terminal acquires binary control signals from the process level and transmit them, in an electrically isolated form, to the higher-level automation device. The digital input terminals of the DNH-008 series feature an input filter (10 µs) and indicate their signal state through an LED for each channel.
LEDs
LED | Color | Meaning | |
---|---|---|---|
INPUT 1- 8 |
Green |
Off |
Signal voltage 0 (-3 V ... 5 V) |
On |
Signal voltage 1 (11 V ... 30 V) |
Connection
Terminal Point | Description | |
---|---|---|
Name | No. | |
Input 1 |
1 |
Input 1 |
Input 3 |
2 |
Input 3 |
Input 5 |
3 |
Input 5 |
Input 7 |
4 |
Input 7 |
Input 2 |
5 |
Input 2 |
Input 4 |
6 |
Input 4 |
Input 6 |
7 |
Input 6 |
Input 8 |
8 |
Input 8 |
Technical Data
Technical Data |
AKT2G-DNH-008-000 |
---|---|
Number of inputs |
8 |
Number of simultaneously controllable inputs, depending on the ambient temperature |
8 (-25°C ... +55°C) 4 (> +55°C ) |
Nominal voltage of the inputs |
24 VDC (-15% / +20%) |
Signal voltage "0" |
-3 V ...5 V (EN 61131-2, type 1/3) |
Signal voltage "1" |
11 V ... 30 V (EN 61131-2, type 1/3) |
Input filter |
10 µs typ. (10...50 µs) |
Input current |
typically 3 mA (EN 61131-2, type 1/3) |
Current consumption power contacts |
typ. 2 mA + load |
Current consumption via E-bus |
typ. 90 mA |
Electrical isolation |
500 V (E-bus/field voltage) |
Bit width in the process image |
8 input bits |
Configuration |
no address setting, configuration via KAS-IDE Kollmorgen Automation Suite - Integrated Development Environment |
Weight |
approx. 55 g |
Permissible ambient temperature range during operation |
-25°C ... +60°C (extended temperature range, aligned in horizontal installa tion position) -25°C ... +45°C (all other installation positions ) |
Permissible ambient temperature range during storage |
-40°C ... +85°C |
Permissible relative humidity |
95%, no condensation |
Dimensions (W x H x D) |
approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Mounting |
on 35 mm mounting rail conforms to EN 60715 |
Vibration/shock resistance |
according to EN 60068-2-6/EN 60068-2-27, see also Installation instructions for terminals with increased mechanical load capacity |
EMC resistance burst/ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class |
IP20 |
Installation position |
See Constraints regarding installation position and operating temperature range. |
Approval |
CE, cULus, ATEX |
Related Topics: Map Input and Output to Variables