AKT2G-EM-000-000
EtherCAT Ethernet ofr Control Automation Technology. EtherCAT® is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT is to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs. Bus End Cover for E-bus terminals, power, and E-bus contacts
Bus end cover for E-bus terminals, cover for power and E-bus contacts. This item has no electrical signals, it simply provides a barrier to the side bus connections.
Each EtherCAT terminal block must be terminated at the right hand end with a AKT2G-EM-000-000 bus end cap due to mechanical and electrical protection.
Technical Data |
AKT2G-EM-000-000 |
---|---|
Electrical isolation | - |
Bit width in the process image | 0 |
Configuration | no address or configuration settings |
Diagnosis | - |
PE contact | no |
Renewed infeed | - |
Connection facility to additional power contact | - |
Side by side mounting on Bus Terminals with power contact | yes |
Side by side mounting on Bus Terminals without power contact | yes |
Electrical connection to mounting rail | no |
Weight | approx. 8 g |
Permissible ambient temperature | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range (during storage) | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 8 mm x 100 mm x 34 mm (width aligned: 5 mm) |
Mounting | aligned to the last terminal in the terminal block |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC resistance burst/ESD | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP 20 |
Installation position Position means a point in space which is described by different coordinates. Depending on the used system and transformation it can consist of a maximum of six dimensions (coordinates).This means three Cartesian coordinates in space and coordinates for the orientation. In ACS there can be even more than six coordinates. If the same position is described in different coordinate systems the values of the coordinates are different. | variable |
Approval | CE, ATEX, cULus |