AKT2G-PSF-024-000
Power Supply Terminal with fuse, 24 V DC
The AKT2G-PSF-024 feed terminal can be positioned Position means a point in space which is described by different coordinates. Depending on the used system and transformation it can consist of a maximum of six dimensions (coordinates).This means three Cartesian coordinates in space and coordinates for the orientation. In ACS there can be even more than six coordinates. If the same position is described in different coordinate systems the values of the coordinates are different. at any location between the input and output terminals for establishing a further potential group or for supplying the terminals following on the right in applications with high current load. The E-Bus is looped through.
See Also:
Connections
Terminal Point | Description | |
---|---|---|
Indication | Number | |
+24 V | 1 | Supply input + 24 V (connected internally with terminal 4 and positive power contact) |
0 V | 2 | 0 V for supply input (connected internally with terminal 5 and negative power contact) |
PE | 3 | PE (connected internally with terminal 6 and PE power contact) |
+24 V | 4 | Supply input + 24 V (connected internally with terminal 1 and positive power contact) |
0 V | 5 | 0 V for supply input (connected internally with terminal 2 and negative power contact) |
PE | 6 | PE (connected internally with terminal 3 and PE power contact) |
LEDs
LED | Color | Meaning | |
---|---|---|---|
Power LED | green | off | No input voltage at supply input |
on | 24 VDC at supply input | ||
Error LED | red | off | Fuse OK |
on | Fuse error |
Technical Data
Technical Data |
AKT2G-PSF-024-000 |
---|---|
Nominal voltage | 24 VDC |
Power contact current load | max. 10 A |
Electrical isolation | 500 V (E-bus/field potential) |
Integrated fine-wire fuse | yes; 6.3 A |
Current consumption from E-Bus | - |
Bit width in the process image | - |
Configuration | no address or configuration settings |
Power LED | yes |
Diagnosis (fuse) | yes, Error LED |
Electrical connection to mounting rail | no |
PE contact | yes |
Renewed infeed | yes |
Connection facility to additional power contact | 1 |
Side by side mounting on Bus Terminals with power contact | yes |
Side by side mounting on Bus Terminals without power contact | yes |
Weight | approx. 55 g |
Permissible ambient temperature range (during operation) | 0°C ... +55°C |
Permissible ambient temperature range (during storage) | -25°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15mm x 100mm x 70mm (width aligned: 12mm) |
Mounting | on 35mm mounting rail conforms to EN 60715 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC resistance burst/ESD | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP 20 |
Installation position | variable, see Positioning of Passive Terminals |
Approval | CE, ATEX, cULus |
-
-
Hazard to individuals and devices!
When designing a Bus Terminal block with different potentials on the power contacts (e.g., 230 V AC and 24 V DC), please note that it is mandatory to use potential separation terminals!
Bring the bus system into a safe, powered down state before starting installation, disassembly, or wiring of the Bus Terminals!