AKT2G-SM-L15 General Connection Examples
-
-
Risk of injury through electric shock and damage to the device!
Bring the Bus Terminal system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals.
-
-
Connect the motor An actuator focused to a movement, converting electrical energy in a force or torque. strands correctly!
Connect the windings of a motor strand only to the terminal points of the same output driver In computing and electronics, a driver is a software component allowing higher-level computer programs to interact with a computer hardware device. A driver typically communicates with the device through the computer bus or communications subsystem to which the hardware is connected. of the stepper motor terminal, e.g.:
- one motor strand to terminal points A1 and A2,
- the other motor strand to terminal points B1 and B2.
Connecting a motor strand to the terminal points of different output drivers (e.g. to A1 and B1) can lead to destruction of the output drivers of stepper motor terminal!
Connection types
The AKT2G-SM-L15 Stepper Motor terminal has bipolar output stages and can control bipolar and unipolar motors.
-
-
Fuse protection of the supply voltage
The electrical protection of the load voltage must be selected in such a way that the maximum flowing current is limited to 3 times the rated current (max. 1 second)!
Bipolar motors
Figure 1: Bipolar control (serial) of a bipolar motor |
Figure 2: Bipolar control (parallel) of a bipolar motor |
Unipolar motors
Figure 3: Bipolar control of a unipolar motor. Only one half of each winding is controlled. |