AKT2G-SM-L50 LEDs and Connections
-
-
WARNING! Risk of electric shock and damage of devices possible!
Bring the bus terminal system into a safe, powered down state before starting installation, disassembly or wiring of the Bus Terminals!
Figure 1: LEDs and connection of the AKT2G-SM-L50
LEDs
Left Prism
LED | Color | Meaning | |
---|---|---|---|
RUN |
green |
This LED indicates the terminal's operating state: |
|
off |
State of the EtherCAT Ethernet ofr Control Automation Technology. EtherCAT® is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT is to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs. State Machine The complete assembly of all connected parts or devices, of which at least one is movable.: INIT = Initialization of the terminal or BOOTSTRAP = Function A function calculates a result according to the current value of its inputs. A function has no internal data and is not linked to declared instances. for firmware updates of the terminal |
||
blinking |
State of the EtherCAT State Machine: PREOP = Setting for mailbox communication and variant standard settings |
||
single flash |
State of the EtherCAT State Machine: SAFEOP = Channel checking of the Sync Manager and the Distributed Clocks Clock signal.. Outputs stay in safe operation mode. |
||
on |
State of the EtherCAT State Machine: OP = Normal operation mode, mailbox- and process data communication possible |
||
green |
on |
Encoder ready for operation |
|
A |
green |
on |
Signal at encoder input A |
B |
green |
on |
Signal at encoder input B |
C |
green |
on |
Signal at encoder input C |
green |
on |
Signal at latch input |
|
Input 1 |
green |
on |
Signal at digital input 1 |
Input 2 |
green |
on |
Signal at digital input 2 |
Right Prism
LED |
Color |
Meaning |
|
---|---|---|---|
green |
on |
Driver stage ready for operation |
|
Power |
green |
off |
The power supply voltage (50 VDC) is absent or the motor An actuator focused to a movement, converting electrical energy in a force or torque. control is blocked (Index Zero pulse (zero signal) of a hardware pin such as digital input or feedback pin. 6010:02] is not set)) |
on |
The power supply voltage (50 VDC) is present |
||
Turn CW |
green |
on |
Motor is triggered clock wise |
Turn CCW |
green |
on |
Motor is triggered counter clock wise |
green |
off |
The motor control is blocked (Index 6010:02] is not set) or SM-L50 is not ready for operation |
|
on |
The motor control is activated (Index 6010:02] is set) or SM-L50 is ready for operation |
||
Warning |
yellow |
off |
No errors |
on |
Configuration error, e.g.:
|
||
Error A |
red |
on |
Configuration error of output stage A, e.g.:
|
Error B |
red |
on |
Configuration error of output stage B, e.g.:
|
Terminal Points
Left-hand section of the housing
Terminal point |
Name |
Signal |
---|---|---|
1 |
A |
Encoder input A |
2 |
C |
Encoder input C (zero input). If object 7000:01 is set in the control word and a rising edge The transition of a digital signal from low to high. AKA: positive edge. occurs at encoder input C, the current counter value is stored as a reference mark in the latch register. |
3 |
Encoder supply +24V |
|
4 |
Input 1 |
Digital input 1 (24 VDC) |
5 |
B |
Encoder input B |
6 |
Latch / Gate |
Latch input. The current counter value is stored as a reference mark in the latch register, if |
7 |
Encoder supply 0V |
Encoder supply (from negative power contact) |
8 |
Input 2 |
Digital input 2 (24 VDC) |
Right-hand section of the housing
Terminal point |
Name |
Signal |
---|---|---|
1' |
A1 |
Motor winding A1 |
2' |
B1 |
Motor winding B1 |
3' |
Motor supply +50V |
Feeding for output stage (max. +50 VDC) |
4' |
Motor supply +50V |
Feeding for output stage (max. +50 VDC) |
5' |
A2 |
Motor winding A2 |
6' |
B2 |
Motor winding B2 |
7' |
Motor supply 0V |
Feeding for output stage (0 VDC) |
8' |
Motor supply 0V |
Feeding for output stage (0 VDC) |