FB3.P
Description
This parameter reads the position back from the tertiary feedback device connected to X9, when DRV.EMUEMODE = 11. The position can be read as 64-bit signed count or in customer units. The position value FB3.P depends on FB3.DIR and FB3.POFFSET.
This parameter is only supported on drives with model numbers similar to AKD-x-xyyzz-NBxx-yyzz and only works with Endat 2.2 multiturn encoder. The output format is 32:32 the upper 32 bits represents the multiturns and the lower 32 bits for position of the feedback.
General Information
|
Type |
R/O Parameter |
|
Units |
Depends on FB3.PUNIT counts or custom units. |
|
Range |
N/A |
|
Default Value |
N/A |
|
Data Type |
S64 |
|
See Also |
N/A |
|
Start Version |
M_01-04-15-000 |
| Index/Subindex | Object Start Version |
|---|---|
|
60E4h/03 |
M_01_11_03_000 |
Related Topics
DRV.EMUEMODE | FB3.PUNIT | FB3.PIN | FB3.POUT | FB3.PDIR |




