IL.MI2TFTHRESH
Description
This parameter defines a fault threshold for IL.MI2T. A fault F309 will be generated as soon as IL.MI2T is higher than the value of IL.MI2TFTHRESH. This can only happen with IL.MIMODE set to 1.
General Information
Type |
NV Parameter |
Units |
% |
Range |
0% to 100% |
Default Value |
0% |
Data Type |
Integer |
Start Version |
M_01-18-01-000 |
Variants Supported
Variant | Supported |
---|---|
MKD EtherCAT | Yes |
AKD-N | Yes |
MKD-N | Yes |
MKD-C | No |
Index/Subindex | Object Start Version |
---|---|
5469h/0 | M_01-18-01-000 |