You are here: Technical References > Kollmorgen UDFBs > Motion/Pipe Network or PLCopen > S700 Drive Fault Reporting

Function Block FB_S700FltRptPLCopen motion iconPipe Network motion icon

Description

Outputs S700"Servostar 700 drive" See Servo Drive in Glossary drive fault Information.

The oFAULT output turns TRUE when the selected drive goes into a fault state. This function block outputs the total number of faults in the S700 drive fault history variable (FLTHIST), and the fault number and message for the last 3 drive faults.

Each fault has two outputs: the fault number and a fault message. The fault number is the same number as reported on the display of the S700 drive. The fault message provides a short description of the fault. For example if the first fault is a feedback error with a F04 is displayed on the front of the drive, the output of this FB are:

The iResetfaultHistory Input resets the faults reported by the FB.

The oDriveNotUsed outputs a 1 (True) if the axis is configured to Simulated in the ProjectEthercat setup screen.

This function Block can be used with either the PipeNetwork or PLCopenA vendor -and product- independent worldwide association active in Industrial Control and aiming at standardizing PLC file formats based on XML Motion engines.

 

The following figure shows the function block I/O:

UDFB S700FltRpt

Figure 11-215: S700FltRpt

 

Arguments

Input

EN

Description

ENABLES the Kollmorgen UDFB"User Defined Function Block" UDFB can be used as a sub-function block in another program of the application. It is described using FBD, LD, ST or IL language. Input / output parameters of a UDFB (as well as private variables) are declared in the variable editor as local variables of the UDFB (used in FFLD editor only)

 

Data type

BOOL

 

Range

[0 , 1]

 

Unit

n/a

 

Default

iEtherCat_ID

Description

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs address desired AKD DriveControl device for regulating the speed, torque and position of a motor ex. 1001 or AKD_1

 

Data type

DINT

 

Range

 

Unit

n/a

 

Default

iRstFltHist

Description

When input is TRUE, clears all Faults saved to drives history

 

Data type

BOOL

 

Range

[0 , 1]

 

Unit

n/a

 

Default

Output

oFAULT

Description

TRUE if selected drive currently has a Fault

 

Data type

BOOL

 

Unit

n/a

oNumberFaults

Description

Number of faults saved in the Drive's history

 

Data type

DINT

 

Range

[0 , 10]

 

Unit

n/a

oFirstFaultNumber

Description

Two digit S700 drive Fault identifier

 

Data type

DINT

 

Range

[00 , 32]

 

Unit

n/a

oFirstFaultMessage

Description

Description of the Fault

 

Data type

STRING

 

Unit

n/a

oSecondFaultNumber

Description

Two digit S700 drive Fault identifier

 

Data type

DINT

 

Range

[00 , 32]

 

Unit

n/a

oSecondFaultMessage

Description

Description of the Fault

 

Data type

STRING

 

Unit

n/a

oThirdFaultNumber

Description

Two digit S700 drive Fault identifier

 

Data type

DINT

 

Range

[00 , 32]

 

Unit

n/a

oThirdFaultMessage

Description

Description of the Fault

 

Data type

STRING

 

Unit

n/a

oDriveNotUsed

Description

Is this Drive Real (0) on Simulated (1)

 

Data type

BOOL

 

Unit

n/a

Usage

Typical usage for this UDFB are:

Related Functions

MC_ReadStatus (PLCopen Motion Engine)

MLAxisStatus (Pipe Network Motion Engine)

Example

Structured Text

 

//Execute the Function BlockA function block groups an algorithm and a set of private data. It has inputs and outputs.

A1_FaultReporting (1001, 0);

 

//Read FunctionA function calculates a result according to the current value of its inputs. A function has no internal data and is not linked to declared instances. Block Outputs

A1_Fault:= A1_FaultReporting.oFault;

A1_NumFault:= A1_FaultReporting.oNumberFaults;

A1_FirstFaultNumber:= A1_FaultReporting.oFirstFaultNumber;

A1_FirstFaultMessage:= A1_FaultReporting.oFirstFaultMessage;

A1_SecondFaultNumber:= A1_FaultReporting.oSecondFaultNumber;

A1_SecondFaultMessage:= A1_FaultReporting.oSecondFaultMessage;

A1_ThirdFaultNumber:= A1_FaultReporting.oThirdFaultNumber;

A1_ThirdFaultMessage:= A1_FaultReporting.oThirdFaultMessage;

A1_Simulated:= A1_FaultReporting.oDriveNotUsed;

 

 

Ladder Diagram

UDFB S700FltRpt: LD example

 

Function Block Diagram

UDFB S700FltRpt: FBD example

 

Go back to the top of the page [Top]

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™