You are here: KAS Component Manuals > Controllers > Box Controller

General Specification

Powerful and robust, designed especially for rugged use in close proximity to machinery. RoHS-compliant, equipped with a scalable ETX module and high-performance processors based on Intel's Embedded Processor family technology the Box Controller is optimally equipped for every task in measurement, controls, operation and visualization. The integrated innovative cooling concept realizes a passive and fanless cooling.

The compact Box Controller is used primarily where little space is available, such as in enclosures, consoles, or directly on machines. The high electromagnetic compatibility and the resistance to shock and vibration make the system ideal for use in robust environments.

Electrical and Mechanical Specifications


Electrical and Mechanical Specifications AKC-PLC"Programmable Logic Controller" A Programmable Logic Controller, PLC, or Programmable Controller is a digital computer used for automation of industrial processes, such as control of machinery on factory assembly lines. Used to synchronize the flow of inputs from (physical) sensors and events with the flow of outputs to actuators and events-C1-224-00N-00-000
Construction Heavy Duty Steel
Mounting Wall Mount, Desktop
Control Panel Switch Power on
CPU Intel® Celeron® 1.2 GHz
DRAM 2 GB
NVRAM"Non-volatile random access memory" NVRAM is the general name used to describe any type of random access memory which does not lose its information when power is turned off. This is in contrast to the most common forms of random access memory today, which both require continual power in order to maintain their data. NVRAM is a subgroup of the more general class of non-volatile memory types, the difference being that NVRAM devices offer random access, like hard disks. The best-known form of NVRAM memory today is flash memory 128 k
Drives Internal 2 GB Compact Flash
I/O Standard 2x USB"Universal Serial Bus" USB is a serial bus standard to interface devices 2.0, 2-4x RS232, 1x LPT, 2x PS/2
EthernetEthernet is a large, diverse family of frame-based computer networking technologies that operate at many speeds for local area networks (LANs) 1x LAN 10/100, 1x LAN 10/100/1000
Expansion Slots 2x PCI"Peripheral Component Interconnect" The PCI specifies a computer bus for attaching peripheral devices to a computer motherboard, PCMCIA optional
Power Supply 24 V DC
Cooling Fanless cooling
Certifications CE, FCC A, cULus
Shock IEC60068-2-27 Operating:15G, 11ms; Storage: 30G, 11ms duration
Vibration IEC"International Electrotechnical Commission" IEC is a not-for-profit, non-governmental international standards organization that prepares and publishes International Standards for all electrical, electronic and related technologies 60068-2-6 Operating: 10-500 Hz, 1G/3 axis
Storage: 10-500 Hz: 2G/3 axis
Temperature / Humidity Operating: 0° C to +50° C/ 20 to 85% non condensing; Storage: -20° C to +60° C/ 5 to 95% non condensing
Operating System Windows XPe"Windows XP Embedded" XPe is a componentized version of the Professional edition of Windows XP. An original equipment manufacturer is free to choose only the components needed, thereby reducing operating system footprint and also reducing attack area as compared with XP Professional. Unlike Windows CE, Microsoft's operating system for portable devices and consumer electronics, XP Embedded provides the full Windows API, and support for the full range of applications and device drivers written for Microsoft Windows. The system requirements state that XPe can run on devices with at least 32MB Compact Flash, 32MB RAM and a P-200 microprocessor
MTBF > 40000 h
RoHS compliant Yes

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™