You are here: KAS Component Manuals > Controllers > 15" Panel Controller

General Specification

The Panel Programmable Automation Controller (Panel PAC"Programmable Automation Controller" PAC is a compact controller that combines the features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). A PAC thus provides not only the reliability of a PLC, but also the task flexibility and computing power of a PC. Additionally, because they function and communicate over popular network interface protocols, PACs are able to transfer data from the machines they control to other machines and components in a networked control system) offers mid-range computing performance at low power consumption.

The integrated innovative cooling concept realizes a passive and fanless cooling for highest processor performance with Intel® Celeron® processor technology. This allows critical and highly complex realtime applications to run on one computer with almost twice the performance. The Panel PAC is ideal for running real time control and visualization simultaneously, whereas previously these applications had to be run on two or more dedicated systems.

With a variety of interface options, the Panel PAC can easily adapt to customer specific requirements. The Panel PAC series systems are COM-based systems, compact, high performance human machine interfaces for tough industrial demands. Optimal shock, vibration and temperature resistance, as well as resistance against environments with increased electromagnetic interference are standard.

Electrical and Mechanical Specifications


Electrical and Mechanical Specifications AKC-PNC-C1-224-10N-00-000 AKC-PNC-C1-224-15N-00-000
Display 10.0" TFT 15.0" TFT
Resolution 800 x 600 1024 x 768
Brightness 350cd/m2 250cd/m2
Touch Screen Resistive analog
Weight ca. 7.9 kg ca. 8.9 kg
Dimensions (HxWxD) 312 x380 x 163 mm 354 x 450 x 163 mm
Processor Intel® Celeron® M CPU 722 1.2 GHz
RAM 2G RAM
NVRAM"Non-volatile random access memory" NVRAM is the general name used to describe any type of random access memory which does not lose its information when power is turned off. This is in contrast to the most common forms of random access memory today, which both require continual power in order to maintain their data. NVRAM is a subgroup of the more general class of non-volatile memory types, the difference being that NVRAM devices offer random access, like hard disks. The best-known form of NVRAM memory today is flash memory 128 k
Compact Flash 2G CF
I/O Standard 5x USB"Universal Serial Bus" USB is a serial bus standard to interface devices (1x front, 4x rear side), 1x LAN 10/100, 1x LAN 100/1000, 2x RS232, 1x DVI-I
Free Slots 2x PCI"Peripheral Component Interconnect" The PCI specifies a computer bus for attaching peripheral devices to a computer motherboard
Internal Drives optional 1x Compact Flash, 2x SATA HDD
Power Supply 24 VDC
Cooling Fanless
EMC US:FCC47 CFR PART15; Class A level
CE:EN61000-6-2; EN55022/A (CISPR22)
Certifications CE, FCC, cULus
Protection Class IP65 front (NEMA 250 Type 12 and 13)
Altitude Operating: 10000 ft (3.048m)
Storage: 15000 ft (4.622m)
Shock DIN EN 60068-2-27 Operating: 15 g 11 ms duration
Storage: 30G, 11ms duration (half-sinus)
Vibration DIN EN 60068-2-6 Operating: 10-500 Hz: 1G/3 axis
Storage: 10-500 Hz: 2G/3 axis
Temperature / Humidity Operating: 0°C to +50° / 20 to 85% non condensing
Storage: -20°C to +60° / 5 to 95% non condensing
MTBF > 40000 h (excluding the Backlight Tube)
Verified OS Windows XPe"Windows XP Embedded" XPe is a componentized version of the Professional edition of Windows XP. An original equipment manufacturer is free to choose only the components needed, thereby reducing operating system footprint and also reducing attack area as compared with XP Professional. Unlike Windows CE, Microsoft's operating system for portable devices and consumer electronics, XP Embedded provides the full Windows API, and support for the full range of applications and device drivers written for Microsoft Windows. The system requirements state that XPe can run on devices with at least 32MB Compact Flash, 32MB RAM and a P-200 microprocessor
RoHS compliant Yes

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™