You are here: KAS Component Manuals > Controllers > PCMM Specifications

PCMM Specifications

The PCMM programmable motion controller delivers a small yet powerful and cost-effective hardware platform ideally suited for modular or stand-alone machines that want the maximum in flexibility and performance.

Processor 800MHz (MCEC model) or 1.2GHz (M1EC model)
Internal Memory 64 MB Flash memory for program storage
External Memory Removable SD card slot (not included)
Input Power 24 Vdc @ 1.25 A
Operating Temperature 0 °C - 55 °C
Sealing IP20
Local I/O 6 digital inputs, 2 digital outputs
Motion Network EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs, max 4kHz update rate
Networking Protocols 100BaseT connection supporting UDP, HTTP, ModbusModBus is a serial communications protocol and is now the most commonly available means of connecting industrial electronic devices. ModBus is often used to connect a supervisory computer with a remote terminal unit in supervisory control and data acquisition (SCADA) systems. Versions of the ModBus protocol exist for serial port and Ethernet (it is widely used with TCP/IP over Ethernet) TCP, EthernetEthernet is a large, diverse family of frame-based computer networking technologies that operate at many speeds for local area networks (LANs)/IP, Profinet
Dimensions 174 mm (H) x 50 mm (W) x 111.5 mm (D)
Certifications CE, UL

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™