The AKD PDMM combines an AKD servo driveA servo drive is a special electric amplifier used to power electric servo motors. It monitors feedback signals from the motor and continually adjusts for deviation from expected behavior with a powerful, embedded motion controller in a single, compact package that can control up to 64 axes on your machine. It provides integrated control for multiple high-performance axes, complete I/O and HMI"Human-machine interfaces " Also known as computer-human interfaces (CHI), and formerly known as man-machine interfaces, they are usually employed to communicate with PLCs and other computers, such as entering and monitoring temperatures or pressures for further automated control or emergency response interfaces.
| Model | Voltage | Continuous Current (Arms) | Peak Current (Arms) | Dimensions |
|---|---|---|---|---|
| AKD-M00306-xxEC-0000 | 120/240 VAC 1- and 3-Phase | 3 | 9 | 168x89x156 |
| AKD-M00606-xxEC-0000 | 120/240 VAC 1- and 3-Phase | 6 | 18 | 168x89x156 |
| AKD-M01206-xxEC-0000 | 120/240 VAC 1- and 3-Phase | 12 | 30 | 192x107x187 |
| AKD-M02406-xxEC-0000 | 120/240 VAC 1- and 3-Phase | 24 | 48 | 248x96x228 |
| AKD-M00307-xxEC-0000 | 240/400/480 VAC 3-Phase | 3 | 9 | 256x99x185 |
| AKD-M00607-xxEC-0000 | 240/400/480 VAC 3-Phase | 6 | 18 | 256x99x185 |
| AKD-M01207-xxEC-0000 | 240/400/480 VAC 3-Phase | 12 | 30 | 256x99x185 |
| AKD-M02407-xxEC-0000 | 240/400/480 VAC 3-Phase | 24 | 48 | 306x99x228 |
| AKD-M04807-xxEC-0000 | 240/400/480 VAC 3-Phase | 48 | 96 | 385x185x225 |
|
Copyright © 2015 Kollmorgen™ |
|