You are here: KAS Component Manuals > Safety Solutions

Safety Solutions

KSM-compact Safety Module

KSM 11
KSM12
KSM 31
KSM 21R
KSM 5x
  • For 1 or 2 safe axes
  • Up to 2 expansion modules
  • Base unit with 16 safe I/O
  • Expandable up to 60 safe I/O
  • 1 safe relay output, expandable
  • 2 pulse outputs, 2 signal outputs
  • Expandable up to 6 pulse and 6 signal ouputs
  • Up to 800 function blocks
  • Space-saving, compact design

KSM-modular Safety PLC"Programmable Logic Controller" A Programmable Logic Controller, PLC, or Programmable Controller is a digital computer used for automation of industrial processes, such as control of machinery on factory assembly lines. Used to synchronize the flow of inputs from (physical) sensors and events with the flow of outputs to actuators and events

KSM 100-1
KSM 100-2
KSM 100-4
KSM 121/-2
KSM 122/-2
KSM 122A
KSM 131
KSM 131R
  • Up to 12 safe axes
  • Up to 8 expansion modules
  • Base unit with 56 safe I/O
  • Expandable up to 200 safe I/O
  • 1 safe relay output, expandable
  • 2 pulse outputs, up to 10 signal outputs
  • Expandable up to 14 pulse and 22 signal outputs
  • Up to 3000 function blocks
  • For applications with large number of interfaces

Available Safety Functions (PLe & SIL3)

Learn more about the safety functions on the Kollmorgen Developer Network.

Connectivity

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™