You are here: Tools > AKD into KAS > Workbench Reference > AOUT.OFFSET

AOUT.OFFSET

General Information

Type

NV Parameter

Description

Sets the analog output offset.

Units

V

Range

-10 to +10 V

Default Value

0 V

Data Type

Float

Start Version

M_01-00-00-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

500Bh/0

M_01-00-00-000

Description

This parameter sets the analog output offset.

Related Topics

Analog Output on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™