|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
|
|
Units |
Hz |
|
Range |
0 to 10,000 Hz |
|
Default Value |
0 Hz |
|
Data Type |
Float |
|
Start Version |
M_01-06-03-000 |
Description
AOUT2.CUTOFF sets the cutoff frequency in Hz for a single-pole low-pass
filter on the Analog Output 2.
A value of 0 Hz will turn off the filter and will allow all frequencies to pass through.
The filter can be used with all modes of Analog Output 2.
Related Topics
|
Copyright © 2015 Kollmorgen™ |
|