|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
|
|
Units |
V |
|
Range |
-10 to +10 V |
|
Default Value |
0 V |
|
Data Type |
Float |
|
Start Version |
M_01-06-03-000 |
Description
This parameter sets the analog output 2 offset.
Related Topics
|
Copyright © 2015 Kollmorgen™ |
|