|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
Sets the deceleration value for the controlled stop process. |
|
Units |
Rotary: rps/s, rpm/s, deg/s2, rad/s2 Linear: counts/s2, mm/s2, µm/s2 |
|
Range |
Rotary: 0.002 to 833,333.333 rps/s 0.112 to 50,000,000.000 rpm/s 0.009 to 300,000,000.000 deg/s² 0.012 to 5,235,987.968 rad/s² Linear: 16,000.000 to 3,579,139,408,000.000 counts/s2 0.031*MOTOR.PITCH on pg. 1 to 833333.333*MOTOR.PITCH on pg. 1 mm/s2 30.994*MOTOR.PITCH on pg. 1 to 833333333.333*MOTOR.PITCH on pg. 1 µm/s2 |
|
Default Value |
Rotary: 166.669 rps/s 10,000.000 rpm/s 60,000.000 deg/s² 1,047.2 rad/s² Linear: 715,840,000.000 counts/s² 166.714*MOTOR.PITCH on pg. 1MOTOR.PITCH on pg. 1 mm/s² 166,714.191*MOTOR.PITCH on pg. 1MOTOR.PITCH on pg. 1 µm/s² |
|
Data Type |
Float |
|
Start Version |
M_01-00-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
M_01-00-00-000 |
Description
This parameter sets the deceleration value for the controlled stop process.
Related Topics
Digital Inputs and Outputs on pg. 1
Fault and Warning Messages on pg. 1
CS.VTHRESH on pg. 1, CS.TO on pg. 1, DRV.DIS, DIN1.MODE TO DIN7.MODE on pg. 1, DRV.DISMODE on pg. 1, DRV.DISSOURCES on pg. 1
|
Copyright © 2015 Kollmorgen™ |
|