You are here: Tools > AKD into KAS > Workbench Reference > DRV.INFO

DRV.INFO

General Information

Type

R/O Parameter

Description

Reads general information about the drive.

Units

N/A

Range

N/A

Default Value

N/A

Data Type

String

Start Version

M_01-00-00-000

Description

DRV.INFO returns general information about the drive.

Example

 

Advanced Kollmorgen™ DriveControl device for regulating the speed, torque and position of a motor

----------------------------------------------------------------------

Drive model : AKD-P00306-NACC-0000

Drive type : Position Indexer

Continuous current : 3.000 Arms

Peak current: 9.000 Arms

Voltage : 120/240 VAC

Option Board : Not applicable

Connectivity : EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs

 

Product serial number: R-0939-00048

Hardware version : --

Mac address: 00-23-1B-00-50-F1

Processor ID: 0xE5040003

 

Firmware version: M_01-04-16-000_Z_2011-09-12_14-03-45_AP

Operational image : M_01-04-16-000_Z_2011-09-12_14-03-45_AP

Resident image : R_00-00-28-000

Revision : 19074

Source Location: local

 

FPGA"Field-Programmable Gate Array" FPGA is a semiconductor device that can be configured by the customer or designer after manufacturing; hence the name "field-programmable" Version: FP0003_0103_00_00

Operational image : FP0003_0103_00_00

Resident image : FPB003_0100_00_00

Size: 1600

 

Control board serial number : 4-0921-00196

Part number : 0

Revision : 7

Board ID : Standard

 

Power board serial number : 4-0922-00156

Part number : 0

 

TCP/IP IP address : 169.254.250.241

Subnet mask : 255.255.0.0

Default gateway : 0.0.0.0

DHCP server : 0.0.0.0

 

Temporary fieldbus type : EtherCAT

FPGA size : 1600

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™