You are here: Tools > AKD into KAS > Workbench Reference > DRV. LOGICVOLTS

DRV.LOGICVOLTS

General Information

Type

R/O Parameter

Description

Reads the logic voltages.

Units

mv , Ω

Range

N/A

Default Value

N/A

Data Type

String

Start Version

M_01-00-00-000

Description

DRV.LOGICVOLTS reads the logic voltages data of 1.2 V, 2.5 V, 3.3 V, 5 V, 12 V, –12 V, and 3.3 AV.

Example

Below is an example of the output for this command:

ch0 = 1.2V                  : 1211 mv

ch1 = 2.5V                  :2488 mv

ch2 = 3.3V                  :3274 mv

ch3 = 5V                     :4950 mv

ch4 = 12V                   :11892 mv

ch5 = -12V                  :-11912 mv

ch6 = 3.3AV               :3300 mv

ch7 = R ohm                  :100000 ohm

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™