You are here: Tools > AKD into KAS > Workbench Reference > DS402.3ADDPOSFCFEED

DS402.3ADDPOSFCFEED

General Information

Type

R/W Parameter

Description

Sets the 3rd additional feed constant - feed.

Units

N/A

Range

1 to 4294967295

Default Value

1

Data Type

Integer

Start Version

M_013-11-02-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

Profile specific SDOs on pg. 1/3

M_013-11--02-000

Description

Sets the 3rd additional feed constant - feed.

Related Topics

DS402.3ADDPOSFCSHAFTREV on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™