|
General Information |
|
|---|---|
|
Type |
R/O |
|
Description |
|
|
Units |
N/A |
|
Range |
N/A |
|
Default Value |
N/A |
|
Data Type |
String |
|
Start Version |
M_01-08-00-006 |
Description
Use this parameter to determine the root cause of feedback fault 467. This parameter can currently be used to diagnose faults on Hiperface DSL or SFD3 feedback types. FB1.FAULTS will return one of the following strings as a root cause for fault 467.
| Hiperface DSL Strings |
|---|
| 1000: A log reset was carried out |
| 1001: Acceleration overrun, position invalid |
| 1002: Test in process |
| 1004: Internal error with angle tracking, position invalid |
| 1005: Internal error with vector length, position invalid |
| 1006: Internal error with position counter, position invalid |
| 1007: Internal error with position synchronization, position invalid |
| 1010: Error in absolute position with one rotation |
| 1011: Error 1 in absolute position with multiple rotations |
| 1012: Error 2 in absolute position with multiple rotations |
| 1013: Error 3 in absolute position with multiple rotations |
| 1020: Power on self-test done (only safety-version) |
| 1021: Warning safety-parameter: error has been rectified (only safety-version) |
| 1022: Error safety-parameter: error could not been rectified (only safety-version) |
| 1023: Error calibration-data |
| 1024: Internal communication error 1 |
| 1025: Internal communication error 2 |
| 1026: Internal general error |
| 1030: Critical temperature |
| 1031: Critical LED current |
| 1032: Critical supply voltage |
| 1033: Critical speed |
| 1035: Critical overrun |
| 1036: Internal checking error |
| 1040: Invalid argument input during resources access |
| 1041: Resources access refused due to incorrect access level |
| 1042: Internal error on resources access |
| 1043: Error on access to user file |
| 1100: No link |
| 1101: No sync |
| 1102: Fault in short command |
| 1103: No FPGA"Field-Programmable Gate Array" FPGA is a semiconductor device that can be configured by the customer or designer after manufacturing; hence the name "field-programmable" support |
| 1105: Long command read timeout |
| 1106: Long command poll timeout |
| 1107: Spinlock timeout |
| 1110: Long command failure (Refer to FB1.DIAG on pg. 1 if Fault 1110 is returned) |
| 1111: Resource ID timeout |
Related Topics
|
Copyright © 2015 Kollmorgen™ |
|