You are here: Tools > AKD into KAS > Workbench Reference > FB1.MOTORPHASE

FB1.MOTORPHASE

General Information

Type

NV Parameter

Description

Sets the motor phase of the motor associated with FB1.

Units

Electrical degrees

Range

0 to 359

Default Value

0

Data Type

Integer

Start Version

M_01-11-04-000

Description

This parameter sets the phase offset for commutation of the motor associated with FB1. When multiple motors are driven by a single AKD, this allows different motor configurations to be saved for each value of IL.FBSOURCE on pg. 1.

When IL.FBSOURCE is set to 0, the value of FB1.MOTORPHASE will overwrite the value of MOTOR.PHASE on pg. 1. Additionally, while IL.FBSOURCE = 0, a write to MOTOR.PHASE will also overwrite FB1.MOTORPHASE.

Related Topics

Motor on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™