You are here: Tools > AKD into KAS > Workbench Reference > FB1.MOTORPOLES

FB1.MOTORPOLES

General Information

Type

NV Parameter

Description

Sets the number of motor poles associated with FB1.

Units

N/A

Range

0 to 510

Default Value

0

Data Type

Integer

Start Version

M_01-11-04-000

Description

This parameter sets the number of motor poles associated with FB1. When multiple motors are driven by a single AKD, this allows different motor configurations to be saved for each value of IL.FBSOURCE on pg. 1.

When IL.FBSOURCE is set to 0, the value of FB1.MOTORPOLES will overwrite the current value of MOTOR.POLES on pg. 1. Additionally, while IL.FBSOURCE = 0, a write to MOTOR.POLES will also overwrite FB1.MOTORPOLES.

Related Topics

Motor on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™