You are here: Tools > AKD into KAS > Workbench Reference > FB1.P

FB1.P

General Information

Type

R/O Parameter

Description

Reads position from the primary feedback.

Units

Depends on FB1.PUNIT on pg. 1 counts or custom units.

Range

N/A

Default Value

N/A

Data Type

S64

Start Version

M_01-05-08-000

Description

This parameter reads the position of the primary feedback deviceA process whereby some proportion of the output signal of a system is passed (fed back) to the input. In automation, a device coupled to each motor to provide indication of the motor's shaft angle, for use in commutating the motor and controlling its speed and position connected to X10. The position can be read as counts or in custom units. This is the raw position read back from the device. The output format is 32:32, the upper 32 bits represent the multi-turns and the lower 32 bits represent the position of the feedback.

Related Topics

Feedback 1 on pg. 1 | FB1.PUNIT on pg. 1 | FB1.PIN | FB1.POUT

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™