You are here: Tools > AKD into KAS > Workbench Reference > FB1.PFINDCMDU

FB1.PFINDCMDU

General Information

Type

R/W Parameter

Description

Current value used during the phase finding procedure (PFB.PFIND=1)

Units

A

Range

0 to DRV.IPEAK

Default Value

0

Data Type

Float

See Also

PFB.PFIND

Start Version

M_01-00-00-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

5096h/0

M_01-00-00-000

Description

FB1.PFINDCMDU sets the current value used during the phase finding procedure.

Related Topics

Feedback 1 on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™