You are here: Tools > AKD into KAS > Workbench Reference > FB1.RESKTR

FB1.RESKTR

General Information

Type

NV Parameter

Description

Sets the resolver nominal transformation ratio.

Units

N/A

Range

0.001 to 50.000

Default Value

0.5

Data Type

Float

See Also

N/A

Start Version

M_01-00-00-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

5099h/0

M_01-00-00-000

Description

This parameter sets the resolver nominal transformation ratio. It affects the resolver excitation output amplitude.

The value can be obtained from the resolver data sheet.

Related Topics

Feedback 1 on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™