You are here: Tools > AKD into KAS > Workbench Reference > FB1.RESREFPHASE

FB1.RESREFPHASE

General Information

Type

NV Parameter

Description

Sets the electrical degrees of phase lag in the resolver.

Units

electrical degrees

Range

-180 to 180°

Default Value

-2°

Data Type

Float

See Also

N/A

Start Version

M_01-00-00-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

509Ah/0

M_01-00-00-000

Description

This parameter sets the electrical degrees of phase lag in the resolver.

See the motor resolver datasheet for the value for this parameter .

Related Topics

Feedback 1 on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™