|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
|
|
Units |
N/A |
|
Range |
-1, 1, 10, 11, 12, 20, 21, 30, 31, 32, 33, 34, 40, 41, 42, 43, 45, 46, 50 |
|
Default Value |
-1 |
|
Data Type |
Integer |
|
Start Version |
M_01-00-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
353Bh/0 |
M_01-00-00-000 |
Description
FB1.SELECT sets the feedback type manually (see FB1.IDENTIFIED) or allows the drive to automatically identify the feedback type on power up.
FB1 5V Power Supply Notes:
If FB1.SELECT = -1, the 5V power supply will only turn on during the initialization phase. If the feedback type cannot be automatically detected, the 5V power supply will be turned off, and remain off until a DRV.CLRFAULTS is issued (which will re-start the FB1 initialization), or FB1.SELECT is manually set to a specific feedback type.
When FB1.SELECT is manually set to a specific feedback type, the FB1 5V power supply will remain on, unless a short is detected. This is useful for encoder types that may require calibration.
FB1.SELECT Input Values
Changing these input values will manually set the value of FB1.IDENTIFIED on pg. 1.
If the feedback setting fails, FB1.IDENTIFIED is automatically set to 0 (no feedback identified).
|
Input Value |
Description |
|---|---|
|
–1 |
The drive automatically identifies the type of feedback as part of the power up process. Setting this value does not modify FB1.IDENTIFIED, unless it is saved in the NV memory for the next power up. If a feedback with memory is connected to the drive, the value of FB1.IDENTIFIED is set automatically to the feedback identified and all parameters read from the feedback are set according to the values read from the feedback. If no feedback is connected or a feedback with no memory is connected, the value of FB1.IDENTIFIED is set to 0 (no feedback identified) and all values normally read from the feedback are read from NV memory (if stored in NV) otherwise they are set to the default values. |
| 0 | Unknown. No feedback identified. |
| 1 | Manually sets the type to No Encoder. This setting can be used if no feedback deviceA process whereby some proportion of the output signal of a system is passed (fed back) to the input. In automation, a device coupled to each motor to provide indication of the motor's shaft angle, for use in commutating the motor and controlling its speed and position is connected to the X10 connector. This may be the case if FB2 or FB3 is used for position or velocity control. |
|
10 |
Manually sets the type to Incremental encoder with A/B Quad, marker pulse and Hall. |
| 11 | Manually sets the type to Incremental encoder with A/B Quad, marker pulse and no Hall. |
| 12 |
Manually sets the type to Halls Only feedback (added 01-13-08-000). This feedback type only supports operating in TorqueTorque is the tendency of a force to rotate an object about an axis. Just as a force is a push or a pull, a torque can be thought of as a twist mode and Velocity mode. Due to heavy quantization, large current spikes occur at hall transition points, it is advisable to tune the observer to a low frequency (like 10Hz) and set the observer gain appropriately to achieve the best operating results. |
|
20 |
Manually sets the type to Sine Encoder , with marker pulse and Hall. |
| 21 | Manually sets the type to Sine encoder , with marker pulse & No Halls. |
|
30 |
Manually sets the type to Endat 2.1 with Sine Cosine. |
|
31 |
Manually sets the type to Endat 2.2. |
|
32 |
Manually sets the type to BiSS"Bi-directional Serial Synchronous interface" An open-source communication protocol for feedback devices. With BiSS, all of the computation for interpolation in regard to position occurs on the ASIC directly in the encoder (Analog) with Sine Cosine. |
|
33 |
Manually sets the type to Hiperface. Note that all Hiperface feedback types are supported by the AKD. This includes SEL/SEK 37, SEL/SEK 52, SKM/SKS 36, SRS/SRM 50, SRS/SRM 60, SEK 90, SEK160, and SEK 260. The AKD drive will support any new Hiperface device, since any new device will be released with a label type of 0xFF. Devices with this label type have all of the pertinent information to configure these devices (number of single turn bits, number of multi-turn bits, and number of sine/cosine periods) stored in their memory. The AKD is able to read this information, and automatically configure the drive for proper operation. Note that the devices SEK 90, SEK 160, and SEK 260 are label type 0xFF. |
| 34 | Manually sets the type to BiSS Mode C, Renishaw. |
|
40 |
Manually sets the type to Resolver. |
|
41 |
Manually sets the type to SFDSmart Feedback Device (Smart Feedback DeviceA process whereby some proportion of the output signal of a system is passed (fed back) to the input. In automation, a device coupled to each motor to provide indication of the motor's shaft angle, for use in commutating the motor and controlling its speed and position). |
| 42 | Manually sets the type to Tamagawa. This feedback type is not available on models with extension type NA (AKD Models on pg. 1). |
| 43 | Manually sets the type to use Cylic Feedback from the Motion Network. |
| 45 |
Manually sets the type to SFD3. This value is only supported on model numbers AKD-xxyyzz-NBxx. This value is only supported for firmware version 01-11-00-000 and later. To use 2 wire SFD3 there must be an external feedback connection adapter between the 2 wires and the AKD X10 primary feedback connector. The feedback connection adapter comes standard on Kollmorgen single motor cables. |
| 46 |
Manually sets the type to Hiperface DSL. This value is only supported on model numbers AKD-xxyyzz-NBxx.This value is only supported for firmware versions 01-09-00-000 and later. To use 2 wire Hiperface DSL there must be an external feedback connection adapter between the 2 wires and the AKD X10 primary feedback connector. The feedback connection adapter comes standard on Kollmorgen single motor cables. |
| 50 | This value is reserved and should not be used. |
| 63 | Manually sets the type to a simulated motor. This value is only supported on model numbers AKD-xxyyzz-NBxx. |
Related Topics
Feedback 1 | FB1.IDENTIFIED on pg. 1
|
Copyright © 2015 Kollmorgen™ |
|