You are here: Tools > AKD into KAS > Workbench Reference > FB1.TRACKINGCAL

FB1.TRACKINGCAL

General Information

Type

NV Parameter

Description

Controls tracking calibration algorithm.

Units

N/A

Range

0 to 1

Default Value

0

Data Type

Integer

See Also

N/A

Start Version

M_01-00-00-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

509Ch/0

M_01-00-00-000

Description

This parameter turns the tracking calibration algorithm for 1 Vp-p analog sine-cosine feedback on or off. When enabled and the axis is moving, the interface nulls any offset voltage, corrects gain mismatches between the two channels, and corrects the two channels to be exactly 90 Deg apart. This process automatically turns on above 48 kHz sine-cosine input frequency and when going below 47 kHz the offset, gain, and quadrature adjustment values are sampled and held. This process makes the motion smoother while moving with less unintended acoustic noise. However, because the adjustments will slightly change move-to-move, the repeatability of position holds is slightly degraded.

0 = Tracking calibration is off.

1 = Tracking calibration is on.

Related Topics

Feedback 1 on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™