You are here: Tools > AKD into KAS > Workbench Reference > FB2.SOURCE

FB2.SOURCE

General Information

Type

R/W Parameter

Description

Sets the source for the second feedback input. Choices are the EEO connectors (X9) which are RS485 inputs, or the X7 connector’s high speed opto inputs (pins 9 and 10).

Units

N/A

Range

0 to 2

Default Value

0

Data Type

Integer

See Also

FB2.ENCRES, FB2.MODE, PL.FBSOURCE on pg. 1

Start Version

M_01-03-00-000

Description

This parameter sets the secondary feedback source to be either the EEO connector (X9) or the high speed opto inputs on the I/O Connector (X7) as follows:

0 = None

1 = Feedback Source X9 (EEO connector)

2 = Feedback Source X7 (High Speed Opto Inputs on the I/O Connector)

FB2 5V Power Supply Notes:

If FB2.SOURCE = 0 or 2 (X7), the 5V power supply will remain off.

If FB2.SOURCE = 1 (X9) the FB2 5V power supply will remain on unless a short is detected. This is useful for encoder types that may require calibration.

Related Topics

Feedback 2 on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™