You are here: Tools > AKD into KAS > Workbench Reference > FB3.MODE

FB3.MODE

General Information

Type

NV Parameter

Description

Selects the type of feedback connected to X9.

Units

N/A

Range

0

Default Value

0

Data Type

Integer

See Also

NA

Start Version

M_01-04-15-000

Description

This parameter selects the type of feedback connected to X9. The position is reported as the tertiary feedback position, by FB3.P.

Value Feedback
0 Endat 2.2 Feedback DeviceA process whereby some proportion of the output signal of a system is passed (fed back) to the input. In automation, a device coupled to each motor to provide indication of the motor's shaft angle, for use in commutating the motor and controlling its speed and position

This parameter is only supported on drives with model numbers similar to AKD-x-xxxxx-NBxx-xxxx.

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™