You are here: Tools > AKD into KAS > Workbench Reference > SM.I1

SM.I1

General Information

Type

NV Parameter

Description

Sets service motion current 1; active in opmode 0 (torqueTorque is the tendency of a force to rotate an object about an axis. Just as a force is a push or a pull, a torque can be thought of as a twist) only.

Units

A

Range

–DriveControl device for regulating the speed, torque and position of a motor peak currentThe effective value of the peak current to +Drive peak current

Default Value

0.025 ∙ Drive peak current

Data Type

Float

See Also

SM.ACCTYPE, SM.I2, SM.MODE, SM.MOVE, SM.T1, SM.T2, SM.V1, SM.V2, SM.VPM1, SM.VPM2

Start Version

M_01-00-00-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

5175h on pg. 1/0

M_01-00-00-000

Description

SM.I1 defines the current that is used in service motion modes 0 and 1 (see SM.MODE on pg. 1).

Related Topics

Service Motion on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™