You are here: Tools > AKD into KAS > Workbench Reference > SM.T2

SM.T2

General Information

Type

NV Parameter

Description

Sets the service motion time 2.

Units

ms

Range

0 to 65,535 ms

Default Value

500 ms

Data Type

Integer

See Also

SM.I1, SM.I2, SM.MODE, SM.MOVE, SM.T1, SM.V1, SM.V2, SM.VPM1, SM.VPM2

Start Version

M_01-00-00-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

517Ah/0

M_01-00-00-000

Description

SM.T2 defines the time of the service motion that is used in service motion modes 1, 3, and 5 (see SM.MODE).

Related Topics

Service Motion on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™