|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
|
|
Units |
ms |
|
Range |
0 to 200 ms |
|
Default Value |
5 ms |
|
Data Type |
U8 |
|
See Also |
N/A |
|
Start Version |
M_01-01-00-101, M_01-02-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
M_01-00-00-000 |
Description
WS.TDELAY1 defines the delay time of the wake and shake function. This time is a delay time between the switching of different current vectors during the wake and shake procedure. This time should be increased in the case of movement interferences between single current vectors.
Related Topics
Wake and Shake Overview on pg. 1
|
Copyright © 2015 Kollmorgen™ |
|