|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
|
|
Units |
ms |
|
Range |
0 to 2,000 ms |
|
Default Value |
100 ms |
|
Data Type |
U16 |
|
See Also |
N/A |
|
Start Version |
M_01-01-00-102, M_01-02-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
M_01-00-00-000 |
Description
WS.TDELAY3 defines the delay between complete loops in mode 0 only. Decreasing this value makes the wake and shake procedure faster, but may lead to problems if the motor moves too long. Increasing this value will make wake and shake significantly longer.
Related Topics
Wake and Shake Overview on pg. 1
|
Copyright © 2015 Kollmorgen™ |
|