|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
|
|
Units |
ms |
|
Range |
0 to 10,000 ms |
|
Default Value |
2000 ms |
|
Data Type |
U16 |
|
Start Version |
M_01-01-00-102, M_01-02-00-000 |
Description
WS.TDELAY4 defines the delay time after first current-pulse injection.
Related Topics
Wake and Shake Overview on pg. 1
|
Copyright © 2015 Kollmorgen™ |
|