You are here: Tools > AKD into KAS > Workbench Reference > WS.VTHRESH

WS.VTHRESH

General Information

Type

NV Parameter

Description

Defines the maximum allowed velocity for Wake & Shake.

Units

Rotary: rpm, rps, deg/s, rad/s

Linear: counts/s, mm/s, µm/s

Range

Rotary:

0.000 to 15,000.000 rpm

0.000 to 250.000 rps

0.000 to 90,000.000 degree/s

0.000 to 1,570.796 rad/s

Linear:

0.000 to 1,073,741,824,000.000 counts/s

0.000 to 8,000.000 mm/s

0.000 to 8,000,000.000 µm/s

Default Value

100 rpm

Data Type

U16

See Also

N/A

Start Version

M_01-01-00-101, M_01-02-00-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

3494h on pg. 1/4

M_01-00-00-000

Description

This parameter defines the maximum allowed velocity that occurs while commutation finding is active. This supervision runs in real time, but only while wake and shake is active (WS.STATE 2 or greater, for Mode 0). If at any time while wake and shake is running a velocity higher than this value is detected, fault Fault and Warning Messages on pg. 1 is generated. Setting WS.VTHRESH to zero disables this feature. For Mode 1, WS.VTHRESH is only used after the initial phase-finding. 

Related Topics

Wake and Shake Overview on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™