The I/Os of the Profinet network must be connected to the variables via a Profinet IO controller. Start the declaration of a Profinet controller with:
The following window opens.

These parameter can be changed:
| Parameter | Meaning |
|---|---|
Name |
|
Adapter identification | MAC addressA Media Access Control address (MAC address) is a quasi-unique identifier assigned to most network adapters or network interface cards (NICs) by the manufacturer for identification. If assigned by the manufacturer, a MAC address usually encodes the manufacturer's registered identification number of the Profinet IO controller or name of the network connection (Windows XP or younger and Windows CE 4.1 or younger). This must be set to |
Activity timeout factor [100ms] | Timeout for the connection establishment to the devices (maximum time between beginning of connection establishment and the first cyclic data exchange); Timeout factor based on 100ms. |
Real-time class | Class 1: cyclic data exchange without priority tag. |
Send clock factor [31,250µs] | Send clock factor. Multiple of 31,250µs (32 = 1ms). |
Watchdog factor | Watchdog factor (default 3): The watchdog may be triggered as soon as HTTP file transfer occurs between the PDMM or PCMM and the IDE"Integrated development environment" An integrated development environment is a type of computer software that assists computer programmers in developing software. IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger when the default value is used. Increase this value if you encounter frequent watchdog triggers. |
Alarm timeout [100ms] | Alarm timeout (default 50). |
Alarm retries | Number of alarm retries (default 3). |
IP configuration delay [ms] | IP configuration delay (default 500): |
Do not wait until connect hat been competed |
|
Start despite disconnected slaves |
|
| I/O communication only from within cycle | On: Run I/O communication from within VM-cycle
Off: Run I/O communication outside VM-cycle.
|

These parameter can be changed:
| Parameter | Meaning |
|---|---|
Name |
|
Adapter MAC address | MAC address of the Profinet IO device |
Virtual LAN ID | |
IP address | IP address of the device |
Subnet mask | Subnet mask for the IP address of the device |
Default gateway | Default gateway |
Object UUID | UUID of the device |
Reduction ratio | Reduction ratio (default 1): |
Phase | Phase |
Module IDs | Module IDs of the device modules. |
Module IOs | Module IOs of the device modules. |
Module configuration | Module configuration. |
Prefix | Prefix for the variables. |
With the calculation of <Watchdog factor> * <Reduction ratio> * <Send clock factor> * 31,250 µs you get the time that may expire between two frames until the device is set back. I.e. for the default settings 3 * 1 * 32 * 31,250 µs the connection will be set back after 3ms of missing frames. For office networks this time is rather low. It is recommended to us a Reduction ratio of 32 and a Watchdog factor of 24 for office networks. I.e. the connection will be reset after 24 * 32 * 32 * 31,250 µs = 768 ms. If this data exchange rate is to low please separate the PROFINET IO network from the office network (e.g. by a router).
Load GSDML file to import the necessary GSDML file.

Insert and Append the modules are copied to the lower list.You can not configure each module. Only modules with some sub modules respectively with a sub module with parameter data can be configured. Mark the according module in the lower list and click the Configure button.


These parameter can be changed:
| Parameter | Description |
|---|---|
Variable name | Variable name following the IEC"International Electrotechnical Commission" IEC is a not-for-profit, non-governmental international standards organization that prepares and publishes International Standards for all electrical, electronic and related technologies 61131-3 syntax. |
Area | Output, Output IOCS, Output IOPS, Input, Input IOCS, Input IOPS, device status. |
Format | 32 bit float, Signed 16 bit integer, Signed 32 bit integer, Signed 8 bit integer, Single bit, Unsigned 16 bit integer, Unsigned 32 bit integer, Unsigned 8 bit integer. |
Slot | Slot Number |
Subslot | Subslot Number |
Offset | Offset |
Bit | Bit |
The offset of a variable is relative to a sub module. Thus also depending from a slot and subslot. The offset of the first variable of a sub module is always 0.

If the GUI"Graphical User Interface" A GUI is a type of user interface which allows people to interact with a computer and computer-controlled devices Views is online with a target system the grid shows the real-time data of the variables.
The Profinet data size is limited to 500 bytes. To calculate the size, use the slot configuration view to count the number of bits per slot and convert to bytes. For example, 7 slots containing 16 outputs of 32 bits each, would be 7 * 16 * 32 = 3584 bits = 448 bytes.
|
Copyright © 2015 Kollmorgen™ |
|