Open topic with navigation
Connection diagram AKD-M00306, AKD-M00606
Connection diagram AKD-M01206
Connection diagram AKD-M02406 and AKD-Mzzz07
24 V Auxiliary Supply (X1)
Motor Connection (X2)
External Regen Resistor (X3)
DC Bus Link (X3)
Mains Supply Connection (X3, X4)
I/O Connection (X7, X8)
Analog Output (X8, X23)
Analog Input (X8, X24)
Command encoder signal connection
Pulse / Direction signal connection
Up / Down signal connection
Feedback Connector (X10)
Stay Connected with Kollmorgen
Copyright © 2015 Kollmorgen™