The power feed terminals make it possible to set up various potential groups with the standard voltages of 24 V DC. The power feed terminals are available with or without fine-wire fuse. In order to monitor the supply voltage, the terminals with diagnostics report the status of the power feed terminal to the Bus Coupler through two input bits. It is thus possible for the controller to check the distributed peripheral voltage over the fieldbus.
| Electrical and Mechanical Specification |
AKT-PS-024-000
|
AKT-PSF-024-000
|
|---|---|---|
|
Nominal voltage
|
24 V DC
|
24 V DC
|
|
Integrated fine-wire fuse
|
-
|
...6.3A
|
|
Diagnostics
|
- |
yes
|
|
Power LED
|
green
|
green
|
|
Defect LED
|
-
|
red
|
|
Reported to Standard Bus
|
-
|
yes
|
|
PE contact
|
yes
|
yes
|
|
Shielding connection
|
-
|
-
|
|
Renewed infeed
|
yes
|
yes |
|
Connection facility to additional power contact
|
1
|
1
|
|
Standard Bus loped through
|
yes
|
yes
|
|
Logical width in process image
|
0
|
2
|
|
Connection to top-hat rail
|
-
|
-
|
|
Electrical isolation
|
yes
|
yes
|
|
Housing width in mm
|
12
|
12
|
|
Side by side mount. on Bus Terminals with pow. contact
|
yes
|
yes
|
|
Side by side mount. on Bus Terminals without pow. contact
|
yes
|
yes
|
|
Copyright © 2015 Kollmorgen™ |
|