| Description | Model Number | Main Characteristics |
|---|---|---|
| PCMM | AKC-PCM-MC-80-00N-00-E00 | 800 MHz Standard Mutli-axis Controller |
| PCMM | AKC-PCM-M1-120-00N-00-E00 | 1.2 GHz High Performance Multi-Axis Controller |
| PDMM | AKD-M0xxxx-MCEC-0000 | 800 MHz Standard DriveControl device for regulating the speed, torque and position of a motor Resident Controller |
| PDMM | AKD-M0xxxx-M1EC-0000 | 1.2 GHz High Performance Drive Resident Controller |
| Panel PAC"Programmable Automation Controller" PAC is a compact controller that combines the features and capabilities of a PC-based control system with that of a typical programmable logic controller (PLC). A PAC thus provides not only the reliability of a PLC, but also the task flexibility and computing power of a PC. Additionally, because they function and communicate over popular network interface protocols, PACs are able to transfer data from the machines they control to other machines and components in a networked control system | AKC-PNC-C1-224-10N-00-000
Items below contain different tags limitation AKC-PNC-C1-224-100-00-000 (250 tags) AKC-PNC-C1-224-102-00-000 (2000 tags) AKC-PNC-C1-224-104-00-000 (4000 tags) |
Mono-core 1.2 GHz CPU, 2GB RAM, 10" display |
| Panel PAC | AKC-PNC-C1-224-15N-00-000
Items below contain different tags limitation AKC-PNC-C1-224-150-00-000 (250 tags) AKC-PNC-C1-224-152-00-000 (2000 tags) AKC-PNC-C1-224-154-00-000 (4000 tags) |
Mono-core 1.2 GHz CPU, 2GB RAM, 15" display |
| Panel PAC | AKC-PNC-D1-224-15N-00-000
Items below contain different tags limitation AKC-PNC-D1-224-150-00-000 (250 tags) AKC-PNC-D1-224-152-00-000 (2000 tags) AKC-PNC-D1-224-154-00-000 (4000 tags) |
Dual-core 1.86 GHz CPU, 2GB RAM, 15" display |
| Panel PAC | AKC-PNC-D1-224-17N-00-000
Items below contain different tags limitation AKC-PNC-D1-224-170-00-000 (250 tags) AKC-PNC-D1-224-172-00-000 (2000 tags) AKC-PNC-D1-224-174-00-000 (4000 tags) |
Dual-core 1.86 GHz CPU, 2GB RAM, 17" display |
| Performance Box Controller | AKC-PLC-C1-224-00N-00-000 | Mono-core 1.2 GHz CPU, 2GB RAM |
| Performance Box Controller | AKC-PLC-D2-224-00N-00-000 | Dual-core 1.86 GHz CPU, 2GB RAM |
| Performance Box Controller | AKC-RMC-D2-224-00N-00-000 | Dual-core 1.86 GHz CPU, 2GB RAM |
Table 12-2: List of KAS Controllers
|
Copyright © 2015 Kollmorgen™ |
|