|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
|
|
Units |
Rotary: rpm/V, rps/V, (deg/s)/V, (rad/s)/V Linear: counts/s/V, (mm/s)/V, (µm/s)/V, |
|
Range |
Rotary: 0.060 to 60,000 rpm/V 0.001 to 1,000 rps/V 0.359 to 360,000 (deg/s)/V 0.006 to 6,283.186 (rad/s)/V Linear: 0.001 to 1.000 counts/s/V 0.001*MOTOR.PITCH to 1,000.000*MOTOR.PITCH (mm/s)/V 0.998*MOTOR.PITCH to 1,000,000.000*MOTOR.PITCH (µm/s)/V |
|
Default Value |
Rotary: 0.060 rpm/V 0.001 rps/V 0.359 (deg/s)/V 0.006 (rad/s)/V Linear: 0.001 counts/s/V 0.001*MOTOR.PITCH (mm/s)/V 0.998*MOTOR.PITCH (µm/s)/V |
|
Data Type |
Float |
|
Start Version |
M_01-02-00-000 |
Variants Supported
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
3629h/0 |
M_01-00-00-000 |
Description
AIN.VSCALE is an analog velocity scale factor that scales the analog input AIN.VALUE ) for DRV.OPMODE = 1 (analog velocity mode).
The value entered is the motor velocity per 1 V of analog input. This value may be either higher or lower than the application velocity limit (VL.LIMITP orVL.LIMITN ), but the actual analog I/O will be limited by VL.LIMITP or VL.LIMITN .
Related Topics
Block Diagram for Position/Velocity Loop
|
Copyright © 2015 Kollmorgen™ |
|