|
General Information |
|
|---|---|
|
Type |
R/O Parameter |
|
Description |
Reads the type of feedback deviceA process whereby some proportion of the output signal of a system is passed (fed back) to the input. In automation, a device coupled to each motor to provide indication of the motor's shaft angle, for use in commutating the motor and controlling its speed and position used by the drive/motor. |
|
Units |
N/A |
|
Range |
N/A |
|
Default Value |
N/A |
|
Data Type |
Integer |
|
See Also |
FB1.SELECT |
|
Start Version |
M_01-00-00-000 |
Description
This parameter is set according to FB1.SELECT on drive power up if FB1.SELECT is not –1; otherwise the parameter value is read from the drive memory.
|
Type |
Description |
|---|---|
|
0 |
Unknown |
| 1 | No encoder |
|
10 |
Incremental encoder with A/B Quad, marker pulse and Hall |
|
11 |
Incremental encoder with A/B Quad, marker pulse and no Hall |
| 12 | Halls Only |
|
20 |
Sine Encoder , with marker pulse and Hall |
|
21 |
Sine encoder , with marker pulse & No Halls |
|
30 |
EnDat 2.1 with Sine Cosine |
|
31 |
EnDat 2.2 |
|
32 |
|
|
33 |
HIPERFACE |
|
34 |
BiSS Mode C Renishaw |
|
40 |
Resolver |
|
41 |
SFDSmart Feedback Device (Smart Feedback DeviceA process whereby some proportion of the output signal of a system is passed (fed back) to the input. In automation, a device coupled to each motor to provide indication of the motor's shaft angle, for use in commutating the motor and controlling its speed and position) |
| 42 | Tamagawa. This feedback type is not available on models with extension type NA (AKD Models). |
| 43 | Network Cyclic Feedback |
| 44 | FB2 Cyclic Feedback |
| 45 | SFD3 |
| 46 | Hiperface DSL |
| 50 | Reserved |
| 63 | Simulated Motor |
Related Topics
|
Copyright © 2015 Kollmorgen™ |
|