The 8-channel digital output terminals connect the binary control signals from the automation unit on to the actuatorsA mechanical device for moving or controlling a mechanism or system. An actuator typically is a mechanical device which transforms an input signal (usually an electrical signal) into motion at the process level with electrical isolation and are protected against reverse polarity connection. They handle load currents with outputs that are protected against overload and short circuit. The Bus Terminals contain eight channels which indicate their signal state by means of light emitting diodes. They are particularly suitable for space-saving use in control cabinets. The connection technology is particularly suitable for single-ended inputs. All components have to use the same reference point. The outputs are supplied by the 24 V power contact.
|
Electrical and Mechanical Specification
|
AKT-DT-008-000
|
|---|---|
|
Number of outputs
|
8
|
|
Rated load voltage
|
24 V DC (-15 % /+ 20 %)
|
|
Load type
|
ohmic, inductive, lamp load
|
|
Max. outp. current (p. channel)
|
0.5 A (short-circuit-proof), total current 3 A
|
|
Reverse voltage protection
|
yes
|
|
Electrical isolation
|
500 Vrmsrms stands for root mean square (also known as the quadratic mean) (Standard Bus / field potential)
|
|
Current consumption power from contacts
|
typ. 60 mA
|
|
Current consumption Standard Bus
|
typ. 18 mA
|
|
Bit width in the process image
|
8 outputs
|
|
Configuration
|
no address or configuration settings
|
|
Weight approx.
|
70 g
|
|
Operating/storage temperature
|
0 C ... +55 °C /-25 °C... +85 °C
|
|
Relative humidity
|
95 %, no condensation
|
|
Vibration / shock resistance
|
conforms to EN 60068-2-6 / EN 60068-2-27/ 29
|
|
EMC resistance burst / ESD
|
conforms to EN 61000-6-2 (EN 50082) / EN 61000-6-4 (EN 50081)
|
|
Protect. class / installation pos.
|
IP 20 / variable
|
| Pluggable wiring | For all Bus Terminals |
|
Copyright © 2015 Kollmorgen™ |
|