Controllers

Description Model Number Main Characteristics
PCMM, 800 MHz single core AKC-PCM-MC-080-00N-00-000 Standard Mutli-axis Controller
PCMM, 1.2 GHz single core AKC-PCM-M1-120-00N-00-000 High Performance Multi-Axis Controller
PCMM, 1.2 GHz dual core AKC-PCM-M2-120-00N-00-000 High Performance Multi-Axis Controller
PDMM, 800 MHz AKD-M0xxxx-MCEC-0000 Standard DriveControl device for regulating the speed, torque and position of a motor Resident Controller
PDMM, 1.2 GHz AKD-M0xxxx-M1EC-0000 High Performance Drive Resident Controller

Table 12-2: List of KAS Controllers

Concept Link IconSee Also

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™