|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
|
|
Units |
N/A |
|
Range |
0, 1, 4 |
|
Default Value |
0 |
|
Data Type |
Integer |
|
Start Version |
M_01-016-02-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
5420h/0 |
M_01-16-02-000 |
Description
The fault F314 is triggered if a motor phase loss condition is detected. The supervision of the motor lines is started if the following preconditions are met:
The parameter FAULT314.ACTION can be configured to generate a fault F314, a warning n314 or to ignore the fault event. The configuration values are:
| Value | Action |
|---|---|
| 0 | Generate Fault |
| 1 | Ignore |
| 4 | Generate warning |
Restrictions: The motor phase loss condition cannot be detected if the motor is moving above a certain velocity level.
Related Topics
|
Copyright © 2015 Kollmorgen™ |
|